Direkt zum Inhalt
Logo print

Niloe Step Schutzkontakt Steckdose IP44 erhöhter Berührungsschutz Farbe: Ultraweiß

Niloe Legrand

Niloe Step Schutzkontakt Steckdose IP44 erhöhter Berührungsschutz Farbe: Ultraweiß

Best.-Nr. 864135 EAN. 3414971124301
Rabattgruppe : 26
19,30 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Model Socket outlet CEE 7/3 (type F)
Protective contact Other
Number of active contacts (round) 1
Number of active contacts (flat) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 1
Number of phases 1
Imprint/indication Degree of protection (IP)
Connection type Push-in clamp
With hinged lid Yes
With enhanced contact protection Yes
Label space/information surface No
Colour White
RAL-number (similar) 9003
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Colour of switch operator White
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP44
Degree of impact strength (IK) IK04
Device width 78 mm
Device height 78 mm
Device depth 52.4 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 33.8 mm
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Voltage type AC
Power Delivery No
Cable section 2.5-2.5 mm²
Cable support Other
Cover Central cover plate
Connected object No

Dokumentation

2 Dokumente
Bedienungsanleitung
LE10245AA.pdf pdf (0.54 Mo)
Technisches Datenblatt
F02722EN-00.pdf pdf (0.21 Mo)
3 Dokumente
Konformitätserklärung
Konformitätserklärung
OC / CB-HU-002606 (0.13 Mo)
Konformitätserklärung